Photo is representative
Download
Fuse-link, high speed, 30 A, AC 250 V, DC 250 V, 14 x 51 mm, BS
Product Name |
Eaton Bussmann series high speed traction fuse
|
Catalog Number |
054/106819
|
EAN |
5027590425889
|
Product Length/Depth |
51 mm
|
Product Height |
14 mm
|
Product Width |
14 mm
|
Product Weight |
20.41 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269
|
Amperage Rating |
30 A
|
Voltage rating |
250 V
|
Application |
traction
|