Download document () of 20

067730
Model code: L5-CI44

Eaton xEnergy Safety Ci LV systems LV switchgear. Pre-drilled mounting plate, CI44-enclosure, L5

List price €44.60

General Specifications

Product Name
Eaton xEnergy Safety Ci mounting plate metal pre-drilled
Catalog Number
067730
EAN
4015080677307
Product Length/Depth
3 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
2.523 kg
Compliances
RoHS conform
Model Code
L5-CI44

Product specifications

Used with
Mounting system
Accessory for mounting systems
Basic enclosure
CI insulated enclosure
Special features
  • Holes drilled for metric thread
  • Including fixing screws
Type
  • Accessory for mounting systems
  • Basic enclosure
  • CI insulated enclosure
  • Mounting system
Features
Perforated
Accessory/spare part type
Pre-drilled mounting plates
Unit type
Modular system
Surface protection
Zinc coating
Material
Steel
Galvanized steel, 3 mm thick
Housing material
Galvanized steel, 3 mm thick
Holes drilled for devices
K150/1
K50/1
K95/1/N

Export product specification