Download document () of 20

081414
Model code: CU-BAND6X9X0,8-BK

Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure. Copper strip, tinned, 160A, 6x9x0.8mm, black

List price €51.64

General Specifications

Product Name
Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure
Catalog Number
081414
EAN
4015080814146
Product Length/Depth
2000 mm
Product Height
9 mm
Product Width
12 mm
Product Weight
0.964 kg
Compliances
EN 60439-1
UL CSA09 (max. 105 °C)
UL 758
CE marking
EN 60439-3
RoHS conform
Certifications
UL (Category Control Number AVLV2)
North America (UL listed, certified by UL for use in Canada)
UL (File No. E248096)
Model Code
CU-BAND6X9X0,8-BK

Product specifications

Used with
Appliance wiring material
Copper band isolated
Special features
  • E‐Cu laminated conductor, tin-plated
  • UL approved up to max. 600 V AC
  • Insulating material heat resistant up to +105 °C
Type
General switchboard accessory
Features
Laminated
Self-extinguishing acc. UL 94 V0
Accessory/spare part type
Copper band insulated
Voltage rating
1000 V AC, 1500 V DC
Voltage rating (UL CSA 13)
Max. 600 V AC, 750 V DC
Busbar thickness
8.8 mm
Cross section
43.2 mm²
Lamella thickness
0.8 mm
Number of fuse holders (knife blade)
6
Amperage rating
160 A
Color
Black, similar to RAL 9005
Dielectric strength
20 kV/mm
Dimensions - band specification
6 mm x 9 mm x 0.8 mm
Rated operation current (Ie)
160 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.