Download document () of 20

096222
Model code: DP-ID

Eaton xEnergy Safety Ci LV systems LV switchgear. Top plate flanges, 375mm section width

List price EUR28.26

General Specifications

Product Name
Eaton xEnergy Safety Ci cable compartment accessory
Catalog Number
096222
EAN
4015080962229
Product Length/Depth
25 mm
Product Height
110 mm
Product Width
375 mm
Product Weight
0.244 kg
Compliances
RoHS conform
Model Code
DP-ID

Product specifications

Used with
CI insulated enclosure
Distribution board assembly
Accessory
Special features
1 off per section width
Type
  • Accessory
  • CI insulated enclosure
  • Distribution board assembly
Accessory/spare part type
Top plate
Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Other
Functions
Simultaneously the support for the front plate (top)
Distribution board assembly

Export product specification