Aluminium tie wrap adaptor, size 21, for connector 38999 III&IV, Cadmium plating, straight configuration; 09F4021S21C
Product Name |
Eaton Sunbank 09 series strain relief backshells
|
Catalog Number |
09F4021S21C
|
Product Length/Depth |
0 mm
|
Product Height |
0 mm
|
Product Width |
0 mm
|
Product Weight |
0 g
|
Backshell type |
Strain Relief
|
Plating |
Cadmium
|
Shell material |
Aluminium
|
Shell size |
21
|
Operating temperature - max |
175 °C
|
Operating temperature - min |
-65 °C
|