Download document () of 20

1/4X11/4FFWZN

Eaton B-Line series flat washers, 0.08" H x 1.28" L x 1.28" W, Steel, Electro-plated finish, Flat fender washers

General Specifications

Product Name
Eaton B-Line series flat washers
Catalog Number
1/4X11/4FFWZN
UPC
781011425036
Product Length/Depth
1.28 in
Product Height
0.08 in
Product Width
1.28 in
Product Weight
0.022 lb
Certifications
Not Applicable

Product specifications

Product Category
Hardware
Type
Flat fender washers
Finish
Electro-plated
Material
Steel

Export product specification