Download document () of 20

100728
Model code: NZM1/2-XTDM

NZM1/2-XTDM. Door coupling module, standard

List price €32.13

General Specifications

Product Name
Eaton Moeller series NZM - Molded case circuit breaker
Catalog Number
100728
EAN
4015081006281
Product Length/Depth
125 mm
Product Height
95 mm
Product Width
110 mm
Product Weight
0.22 kg
Compliances
RoHS conform
Certifications
UL/CSA certification not required
Model Code
NZM1/2-XTDM

Export product specification