Download document () of 20

101057
Model code: DILM65-XRL

Eaton Moeller® series DILM Reversing wiring kit DILM40 to DILM72

List price €40.64

General Specifications

Product Name
Eaton Moeller® series DILM reversing wiring kit
Catalog Number
101057
EAN
4015081009527
Product Length/Depth
27 mm
Product Height
32 mm
Product Width
110 mm
Product Weight
0.114 kg
Certifications
CSA Class No.: 3211-04
CSA file No. 012528
IEC/EN 60947-4-1
UL 508
CSA-C22.2 No. 14-05
CE marking
UL Category Control No.: NLRV
UL File No.: E36332
UL Listed
CSA certified
Model Code
DILM65-XRL

Product specifications

Model
Reversing switching
Suitable for number of poles
3

Export product specification