Download document () of 20

10106 SC

Eaton B-Line series Type 1 junction boxes, 10" height, 6" length, 10" width, NEMA 1, Screw cover, SC enclosure, Surface mounted, Small single door, 5 top knockouts,5 bottom knockouts, Thru holes, Carbon steel

General Specifications

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
10106 SC
UPC
782051224405
Product Length/Depth
6 in
Product Height
10 in
Product Width
10 in
Product Weight
7.6 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Keyhole slots on cover, plated screws
Style
Small single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
SC enclosure
Mounting method
Surface
Mounting hole details
Thru holes
Bottom knockouts
5
Top knockouts
5

Export product specification