Download document () of 20

102716
Model code: BPZ-KB-11/160

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 4 poles, 160A, 1 input-, 11 output terminals, ALU

List price €213.18

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102716
EAN
4015081025763
Product Length/Depth
50.2 mm
Product Height
86 mm
Product Width
160.4 mm
Product Weight
0.706 kg
Compliances
RoHS conform
Certifications
IEC 60 947 -7 -1
Model Code
BPZ-KB-11/160

Product specifications

Used with
Four-pole terminal blocks
Special features
  • Clicks on DIN-rail or on base plate.
  • Save time on wiring.
  • Save 80% on space used.
  • Modular construction, 1-4 pole Systems can be built with several blocks.
  • Material, hexagon socket set screw: Steel
  • Zinc plated (Hexagon socket set screw, Surface finish)
Functions
Additional equipment
Torque rating
3.5 Nm - 5 Nm / 31 lbf - 44 lbf (incoming). 3.5 Nm - 5 Nm / 31 lbf - 44 lbf (outgoing)
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
50 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
2.5 mm²
Conductor cross section (solid, solid-strand) - max
50 mm²
Conductor cross section (solid, solid-strand) - min
2.5 mm²
Amperage rating
160 A
Rated short-time withstand current (Icw)
6.2 kA
Cover/door color
Clear (housing body)
Voltage rating at DC Cu (IEC) - max
1500 VDC
Number of poles
Four-pole
Degree of protection
IP20
Mounting position
Universal
Clamp material
Plain
Brass
Comparative tracking index (CTI)
PA66 = 600 V
PC = 300 V
Housing material
PC
PA66
Housing color
Light gray (RAL 7035)
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Flame classification (UL 94)
V-2 (PC)
V-0 (PA66)
Heat deflection temperature
PA66 ≥ 140 °C
PC ≥ 120 °C
Number of clamp positions per pole
12
Number of clamping units per pole
12
Rated peak withstand current
20 kA
Voltage rating at AC Cu (IEC) - max
1000 VAC
Rated operation current (Ie) Cu (IEC)
175 A
Terminal capacity (single/multi-wire)
2.5 mm² - 16 mm² (outgoing)
6 mm² - 25 mm² (outgoing)
6 mm² - 16 mm² (outgoing, fine wire (with sleeve))
14 - 4 AWG (outgoing)
8 - 2/0 AWG (incoming)
10 - 4 AWG (outgoing)
10 mm² - 25 mm² (incoming, fine wire (with sleeve))
14 - 6 AWG (outgoing, fine wire (with sleeve))
14 - 8 AWG (outgoing, fine wire (with sleeve))
8 - 4 AWG (incoming, fine wire (with sleeve))
10 mm² - 35 mm² (incoming)
2.5 mm² - 10 mm² (outgoing, fine wire (with sleeve))

Export product specification