Eaton xComfort BF LV systems Final Distribution Boards. Complete surface-mounted flat distribution board with window, grey, 33 SU per row, 6 rows, type C
| Product Name |
Eaton xComfort BF LV systems Final Distribution Boards
|
| Catalog Number |
103116
|
| EAN |
4015081029556
|
| Product Length/Depth |
150 mm
|
| Product Height |
1060 mm
|
| Product Width |
715 mm
|
| Product Weight |
20.5 kg
|
| Compliances |
RoHS conform
|
| Certifications |
IEC/EN 61439-3
IEC/EN 61439-1 IEC/EN 62208 |
| Model Code |
BF-OT-6/198-G-C
|
| Used with |
Basic device
BF flat distribution board Installation distribution board |
| Special features |
|
| Type |
|
| Features |
EMC-version
Earthing terminal block Neutral terminal block Signal passing door |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
| 10.13 Mechanical function |
Meets the product standard's requirements.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
| 10.2.5 Lifting |
Does not apply to enclosures without lifting aids.
|
| 10.2.6 Mechanical impact |
IK07
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
IP30
|
| 10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
| 10.5 Protection against electric shock |
< 0.1 Ω; meets the product standard's requirements.
|
| 10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Ui = 415 V AC
|
| 10.9.3 Impulse withstand voltage |
Does not apply to basic enclosures as defined in EN 62208.
|
| 10.9.4 Testing of enclosures made of insulating material |
Does not apply to metal enclosures.
|
| Fitted with: |
Cable gland plate inserts (top)
Front plates Enclosure DIN rail mounting frame Door with three-point turn-lock Neutral-/protective conductor terminal |
| Enclosure material |
Steel
|
| Built-in height |
1060 mm
|
| Built-in width |
715 mm
|
| Cable entry postion |
Cable entries on top and bottom
|
| Terminal type |
Screw terminals
|
| Built-in depth |
150 mm
|
| Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) |
59 W
|
| Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890) |
58 W
|
| Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890) |
58 W
|
| Closure type |
Other
|
| Cover/door color |
Transparent
|
| Cover/door model |
With notch
|
| Cover/door type |
Door
Single |
| RAL-number |
7035
|
| Width in number of modular spacings |
33
|
| Ambient operating temperature details |
-5 °C - 40 °C
|
| Application |
Indoor (installation site)
|
| Voltage rating at AC |
415 V AC
|
| Color |
Gray
Light gray (RAL 7035) |
| Number of rows |
6
|
| Frequency rating of contacts |
50 Hz / 60 Hz
|
| Module rack type |
Rail frame
|
| Degree of protection |
IK07 (impact resistance)
IP30 |
| Number of module space units per row |
33
|
| Protection class |
I (earthed)
|
| Protective shrouding material |
Metal
|
| Functions |
Basic device
Sealable |
| Material |
Sheet steel, powder-coated
|
| Mounting method |
Surface mounted (plaster)
DIN-rail Surface mounting |
| Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) |
118 W
|
| Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890) |
116 W
|
| Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890) |
117 W
|
| Internal depth |
131 mm
|
| PE and N terminal number and cross section |
PE: 2 x 25 mm² + 58 x 16 mm²
N: 2 x 25 mm² + 58 x 16 mm² |
| Number of openings for socket outlets |
0
|