Download document () of 20

1036

Eaton Crouse-Hinds series throat bushing, Rigid/IMC, Insulated, Malleable iron, 105°C, Threaded, 2"

General Specifications

Product Name
Eaton Crouse-Hinds series throat bushing
Catalog Number
1036
UPC
784564110367
Product Length/Depth
2.75 in
Product Height
0.88 in
Product Width
2.75 in
Product Weight
0.22 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Insulator
Insulated
Temperature rating
105°C
Thread
Threaded
Trade size
2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.