Download document () of 20

104533
Model code: XSPBM0806-1

Eaton xEnergy Main LV systems LV switchgear. Bottom-/top plate, split, IP30, for WxD=800x600mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
104533
EAN
4015081043545
Product Length/Depth
700 mm
Product Height
30 mm
Product Width
500 mm
Product Weight
5 kg
Compliances
RoHS conform
Model Code
XSPBM0806-1

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.