Download document () of 20

105008
Model code: Z-MS-25/3N

Eaton Distribution parts. Motor-Protective Circuit-Breakers, 16-25A, 4 p

List price EUR296.62

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
105008
EAN
4015081048243
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
70.8 mm
Product Weight
0.41 kg
Compliances
RoHS conform
Model Code
Z-MS-25/3N

Product specifications

Actuator type
Rocker lever
Switch off technique
Magnetic
Adjustment range short-term delayed short-circuit release - min
250 A
Adjustment range undelayed short-circuit release - max
325 A
Adjustment range undelayed short-circuit release - min
250 A
Overload release current setting - max
25 A
Overload release current setting - min
16 A
Rated operating power at AC-3, 230 V
0 kW
Rated operating power at AC-3, 400 V
11 kW
Rated operating voltage (Ue) - max
400 V
Rated operating voltage (Ue) - min
400 V
Rated short-circuit breaking capacity at 400 V AC
0 kA
Rated uninterrupted current (Iu)
20 A
Fitted with:
Thermal protection
Degree of protection
IP20
Device construction
Complete device in housing
Electrical connection type of main circuit
Screw connection
Number of poles
Four-pole

Export product specification