Download document () of 20

105212
Model code: DILM32-XTED11-1(RAC240)

Eaton Moeller® series DILM Timer module, 200-240VAC, 0.05-1s, off-delayed

List price EUR105.87

General Specifications

Product Name
Eaton Moeller® series DILM timer module
Catalog Number
105212
EAN
4015081050093
Product Length/Depth
86 mm
Product Height
38 mm
Product Width
45 mm
Product Weight
0.073 kg
Certifications
CSA File No.: 012528
IEC/EN 60947
UL File No.: E29184
UL Category Control No.: NKCR
CE
UL
UL 508
VDE 0660
CSA-C22.2 No. 14-05
IEC/EN 60947-4-1
CSA
CSA Class No.: 3211-03
DIN EN 61812
Catalog Notes
Cannot be combined with top mounting auxiliary contacts
Model Code
DILM32-XTED11-1(RAC240)

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
Fitted with:
Suppressor circuits
Operating frequency
360 mechanical Operations/h
3600 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Operating mode
Electronic
Rated impulse withstand voltage (Uimp)
4000 V AC
Setting time - max
1 s
Setting time - min
0.05 s
Product category
Accessories
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front
Ambient operating temperature - max
60 °F
Ambient operating temperature - min
-25 °F
Ambient operating temperature (enclosed) - max
40 °F
Ambient operating temperature (enclosed) - min
25 °F
Ambient storage temperature - max
80 °F
Ambient storage temperature - min
40 °F
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
1 A
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Power consumption (sealing) at DC
1.8 W
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
200 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
200 V
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver
Mounting position
As required (except suspended)
Degree of protection
IP20
Overvoltage category
III
Delay time
50 ms, On-delayed
200 ms, Off-delayed
Duty factor
100 %
Lifespan, mechanical
3,000,000 Operations (AC operated)
3,000,000 Operations (DC operated)
Switch function type
Time-delay dropped out
Pick-up voltage
0.85 - 1.1 V AC x Uc
0.7 - 1.2 V DC x Uc
Power consumption, sealing, 50 Hz
2 VA, Coil in a cold state and 1.0 x Us
Safe isolation
250 V AC, Between coil and auxiliary contacts, According to EN 61140
250 V AC, Between auxiliary contacts, According to EN 61140
Power consumption, sealing, 60 Hz
2 VA, Coil in a cold state and 1.0 x Us
Screw size
M3.5, Terminal screw, Control circuit cables
Rated operational current (Ie)
1 A at 24 V, DC-13 L/R - 300 ms (with 1 contact in series)
0.1 A at 220 V, DC-13 L/R - 50 ms (with 1 contact in series)
0.2 A at 110 V, DC-13 L/R - 50 ms (with 1 contact in series)
0.2 A at 110 V, DC-13 L/R - 300 ms (with 1 contact in series)
0.2 A at 60 V, DC-13 L/R - 50 ms (with 1 contact in series)
0.1 A at 220 V, DC-13 L/R - 300 ms (with 1 contact in series)
1 A at 24 V, DC-13 L/R - 50 ms (with 1 contact in series)
0.2 A at 60 V, DC-13 L/R - 300 ms (with 1 contact in series)
3 A at AC-15, 220 V 230 V 240 V
Recovery time
70 ms (after 100 % time delay)
Repetition accuracy
< 5 % (deviation)
Switching capacity (auxiliary contacts, general use)
5 A, 240 V AC, (UL/CSA)
5 A, 24 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
B300, AC operated (UL/CSA)
R300, DC operated (UL/CSA)
Shock resistance
6 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
6 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Short-circuit current rating (basic rating)
125 A, max. Fuse, SCCR (UL/CSA)
5 kA, SCCR (UL/CSA)
125 A, max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 480 V)
125/70 A, Class J, max. Fuse, SCCR (UL/CSA)
10/100 kA, Fuse, SCCR (UL/CSA)
10/65 kA, CB, SCCR (UL/CSA)
50/32 A, max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 600 V)
125/125 A, Class J, max. Fuse, SCCR (UL/CSA)
10/22 kA, CB, SCCR (UL/CSA)
50/32 A, max. CB, SCCR (UL/CSA)
10/100 kA, Fuse, SCCR (UL/CSA)
Short-circuit protection rating
Max. 4 A gG/gL, fuse, Without welding, Auxiliary and control circuits
Terminal capacity (flexible with ferrule)
2 x (0.75 - 1.5) mm²
1 x (0.75 - 1.5) mm²
Terminal capacity (solid)
1 x (0.75 - 2.5) mm²
2 x (0.75 - 1.5) mm²
Terminal capacity (solid/stranded AWG)
18 - 14

Export product specification