Download document () of 20

106740
Model code: XNBW-R2

Eaton xEnergy Main LV systems LV switchgear, Fixing bracket, cable anchoring rail 2

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
106740
EAN
4015081065103
Product Length/Depth
70 mm
Product Height
60 mm
Product Width
70 mm
Product Weight
0.28 kg
Compliances
RoHS conform
Model Code
XNBW-R2

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.