Download document () of 20
Discontinued

106861
Model code: LS4-XZB

Eaton Moeller® series LS4 Actuator, form XB LS4-XZB

General Specifications

Product Name
Eaton Moeller® series LS4 Actuator
Catalog Number
106861
EAN
4015081066216
Product Length/Depth
35 mm
Product Height
60 mm
Product Width
35 mm
Product Weight
0.03 kg
Compliances
CE
Model Code
LS4-XZB

Export product specification