Download document () of 20

107183
Model code: BBA-TP3/50

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Terminal plate, 6-50mm², 54 mm

List price €57.48

General Specifications

Product Name
Eaton xEffect SASY 60i terminal plate
Catalog Number
107183
EAN
4015081069460
Product Length/Depth
95 mm
Product Height
210 mm
Product Width
115 mm
Product Weight
0.435 kg
Compliances
UL CSA09 (refer to approbation report)
RoHS conform
Certifications
CSA-C22.2 No. 14
IEC 60439-1
UL508A
UL (Category Control Number NMTR, NMTR7)
CSA (File No. 236217)
North America (UL listed, CSA certified)
CSA (Class No. 3211-37)
UL (File No. E300273)
CE marking
Model Code
BBA-TP3/50

Product specifications

Used with
25 mm x 5/10 mm rail
12 mm x 5/10 mm rail
Double T profile
Feeder circuits
20 mm x 5/10 mm rail
15 mm x 5/10 mm rail
30 mm x 5/10 mm rail
Connection
60 mm system
Special features
  • The terminal can be removed for the connection of uncut conductors
  • Looping is possible
Type
  • 60 mm system
  • Connection
Features
Self-extinguishing acc. UL 94
Width clamp
54 mm
Creepage resistance
CTI 200
Degree of protection
Feeder circuits
UL508A; CSA-C22.2 No. 14; IEC 60439-1; CE marking
Terminal contact area
10 mm x 15 mm
Voltage rating (UL CSA 13)
Max. 600 V AC
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Busbar width - max
30 mm
Busbar width - min
12 mm
Conductor cross section - max
50 mm²
Rated operational current (Ie) - max
300 A
Functions
Connections
Clamp plate
Current limiting circuit breaker, refer to approbation report
Temperature resistance
Temperature resistant to 120 °C
Rated operation current (Ie)
300 A
Suitable for
Three-pole
Round conductor connection
Flat rail
Sector conductor connection
Strip conductor connection
Material
Silicon free, chlorine free
Rated operational current
300 A
Terminal capacity (conductor)
AWG 10 - AWG 2/0
9 mm x 0.8 mm (6x)
6 mm² - 50 mm²

Export product specification