Download document () of 20

107184
Model code: BBA-TP3/120

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Terminal plate, 35-120mm², 81mm

List price EUR79.57

General Specifications

Product Name
Eaton xEffect SASY 60i terminal plate
Catalog Number
107184
EAN
4015081069477
Product Length/Depth
81 mm
Product Height
84 mm
Product Width
111.76 mm
Product Weight
0.52 kg
Compliances
UL CSA09 (refer to approbation report)
RoHS conform
Certifications
CSA-C22.2 No. 14
CSA (File No. 236217)
IEC 60439-1
North America (UL listed, CSA certified)
CE marking
UL508A
UL (Category Control Number NMTR, NMTR7)
UL (File No. E300273)
CSA (Class No. 3211-37)
Model Code
BBA-TP3/120

Product specifications

Used with
12 mm x 5/10 mm rail
25 mm x 5/10 mm rail
30 mm x 5/10 mm rail
Double T profile
15 mm x 5/10 mm rail
20 mm x 5/10 mm rail
Feeder circuits
60 mm system
Connection
Special features
  • The terminal can be removed for the connection of uncut conductors
  • Looping is possible
Type
  • 60 mm system
  • Connection
Features
Self-extinguishing acc. UL 94
Width clamp
81 mm
Creepage resistance
CTI 200
Degree of protection
Feeder circuits
UL508A; CSA-C22.2 No. 14; IEC 60439-1; CE marking
Terminal contact area
15 mm x 15 mm
Voltage rating (UL CSA 13)
Max. 600 V AC
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Busbar width - max
30 mm
Busbar width - min
12 mm
Conductor cross section - max
120 mm²
Rated operational current (Ie) - max
440 A
Functions
Connections
Clamp plate
Current limiting circuit breaker, refer to approbation report
Temperature resistance
Temperature resistant to 120 °C
Rated operation current (Ie)
440 A
Suitable for
Sector conductor connection
Flat rail
Round conductor connection
Three-pole
Strip conductor connection
Material
Silicon free, chlorine free
Rated operational current
440 A
Terminal capacity (conductor)
AWG 2 - MCM 250
16 mm x 0.8 mm (10x)
35 mm² - 120 mm²

Export product specification