Download document () of 20

107187
Model code: AKU16/5

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Conductor connection terminal 1.5-16mm², f. 5mm

List price €1.98

General Specifications

Product Name
Eaton xEffect SASY 60i busbar terminal
Catalog Number
107187
EAN
4015081069507
Product Length/Depth
12 mm
Product Height
25 mm
Product Width
23 mm
Product Weight
0.02 kg
Compliances
UL CSA09 (refer to approbation report)
RoHS conform
Certifications
CSA (Class No. 3211-37)
UL508A
CSA (File No. 236217)
IEC 60439-1
UL (File No. E307559)
CSA-C22.2 No. 14
North America (UL listed, CSA certified)
UL (Category Control Number NMTR2, NMTR8)
CE marking
Model Code
AKU16/5

Product specifications

Used with
All 5 mm thick flat busbars
Feeder circuits
60 mm system
Connection
Compact system
Special features
With integrated retaining spring, open terminal chamber and captive terminal screw
Type
  • 60 mm system
  • Compact system
  • Connection
Width clamp
11.5 mm
Degree of protection
Feeder circuits
UL508A; CSA-C22.2 No. 14; IEC 60439-1; CE marking
Terminal contact area
7.5 mm x 7.5 mm
Voltage rating (UL CSA 13)
Max. 600 V AC
Busbar thickness - max
5 mm
Busbar thickness - min
5 mm
Busbar width - max
0 mm
Busbar width - min
0 mm
Conductor cross section - max
16 mm²
Rated operational current (Ie) - max
180 A
Functions
Current limiting circuit breaker, refer to approbation report
Connections
Universal conductor connection terminal
Rated operation current (Ie)
180 A
Suitable for
Round conductor connection
Sector conductor connection
Flat rail
Strip conductor connection
Rated operational current
180 A
Terminal capacity (conductor)
AWG 14 - AWG 6
6 mm x 0.5 mm (8x)
1.5 mm² - 16 mm²

Export product specification