Download document () of 20

107190
Model code: AKU120/5

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Conductor connection terminal 16-120mm², f. 5mm

List price €8.45

General Specifications

Product Name
Eaton xEffect SASY 60i busbar terminal
Catalog Number
107190
EAN
4015081069538
Product Length/Depth
24 mm
Product Height
55 mm
Product Width
36 mm
Product Weight
0.101 kg
Compliances
UL CSA09 (refer to approbation report)
RoHS conform
Certifications
North America (UL listed, CSA certified)
CSA-C22.2 No. 14
UL (File No. E307559)
CE marking
UL (Category Control Number NMTR2, NMTR8)
IEC 60439-1
CSA (Class No. 3211-37)
CSA (File No. 236217)
UL508A
Model Code
AKU120/5

Product specifications

Used with
All 5 mm thick flat busbars
Feeder circuits
60 mm system
Connection
Compact system
Special features
With integrated retaining spring, open terminal chamber and captive terminal screw
Type
  • 60 mm system
  • Compact system
  • Connection
Width clamp
23.5 mm
Degree of protection
Feeder circuits
UL508A; CSA-C22.2 No. 14; IEC 60439-1; CE marking
Terminal contact area
17 mm x 15 mm
Voltage rating (UL CSA 13)
Max. 600 V AC
Busbar thickness - max
5 mm
Busbar thickness - min
5 mm
Busbar width - max
0 mm
Busbar width - min
0 mm
Conductor cross section - max
120 mm²
Rated operational current (Ie) - max
440 A
Functions
Current limiting circuit breaker, refer to approbation report
Universal conductor connection terminal
Connections
Rated operation current (Ie)
440 A
Suitable for
Sector conductor connection
Flat rail
Round conductor connection
Strip conductor connection
Rated operational current
440 A
Terminal capacity (conductor)
AWG 4 - MCM 250
16 mm² - 120 mm²
16 mm x 0.8 mm (4x)
16 mm x 0.8 mm (10x)
16 mm x 0.8 mm (6x)

Export product specification