Download document () of 20

107199
Model code: AKP1000

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Profile terminal 51x20-42

List price €144.76

General Specifications

Product Name
Eaton xEffect SASY 60i busbar terminal
Catalog Number
107199
EAN
4015081069620
Product Length/Depth
82 mm
Product Height
118 mm
Product Width
45 mm
Product Weight
0.717 kg
Compliances
UL CSA09 (refer to approbation report)
RoHS conform
Certifications
UL (File No. E307559)
CSA (Class No. 3211-37)
UL (Category Control Number NMTR2, NMTR8)
UL508A
North America (UL listed, CSA certified)
IEC 60439-1
CSA-C22.2 No. 14
CSA (File No. 236217)
CE marking
Model Code
AKP1000

Product specifications

Used with
Double T profile
Feeder circuits
185 mm system
Connection
60 mm system
Special features
  • Termination to busbars without drilling
  • Put a spacer between the laminated copper busbars when connecting in parallel
Type
  • 185 mm system
  • 60 mm system
  • Connection
Width clamp
94 mm
Degree of protection
Feeder circuits
UL508A; CSA-C22.2 No. 14; IEC 60439-1; CE marking
Voltage rating (UL CSA 13)
Max. 600 V AC
Busbar thickness - max
40 mm
Busbar thickness - min
40 mm
Busbar width - max
30 mm
Busbar width - min
30 mm
Conductor cross section - max
1000 mm²
Rated operational current (Ie) - max
1600 A
Functions
Profile terminal
Connections
Current limiting circuit breaker, refer to approbation report
Rated operation current (Ie)
1600 A
Suitable for
T-rail
Strip conductor connection
Rated operational current
1600 A
Terminal capacity (conductor)
20 mm - 42 mm (51x)
1000 mm² (Cu band)

Export product specification