Download document () of 20

107200
Model code: BBT-CU12-20X5/10-150

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar assembly, 460A, 12-20x5/10, 150mm

List price EUR44.18

General Specifications

Product Name
Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure
Catalog Number
107200
EAN
4015081069637
Product Length/Depth
150 mm
Product Height
20 mm
Product Width
36 mm
Product Weight
0.501 kg
Compliances
RoHS conform
Model Code
BBT-CU12-20X5/10-150

Product specifications

Used with
For the same flat copper bars
15 mm x 5/10 mm rail
20 mm x 5/10 mm rail
12 mm x 5/10 mm rail
Connection
60 mm system
Compact system
185 mm system
Busbar, longitudinal connection
Type
  • 185 mm system
  • 60 mm system
  • Busbar, longitudinal connection
  • Compact system
  • Connection
Amperage rating
460 A
Application
For drill-free connection of identical busbars
Number of poles
Single-pole
Permissible busbar offset - max
1 mm
Busbar system distance range
100 mm - 110 mm
Connection type
Other
Rated operation current (Ie)
630 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.