Download document () of 20

107204
Model code: BBT-CU-BAR500/720-150

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar assembly, 1600A, for profile, T, L=150mm

List price €117.08

General Specifications

Product Name
Eaton xEffect SASY 60i busbar connector
Catalog Number
107204
EAN
4015081069675
Product Length/Depth
150 mm
Product Height
43 mm
Product Width
44 mm
Product Weight
1.406 kg
Compliances
RoHS conform
Model Code
BBT-CU-BAR500/720-150

Product specifications

Used with
For differing and same double T profile busbars
Busbar, longitudinal connection
60 mm system
Connection
185 mm system
Type
  • 185 mm system
  • 60 mm system
  • Busbar, longitudinal connection
  • Connection
Amperage rating
1600 A
Application
For drill-free connection of identical busbars
Number of poles
Single-pole
Permissible busbar offset - max
5 mm
Busbar system distance range
100 mm - 110 mm
Connection type
Other
Rated operation current (Ie)
1600 A

Export product specification