Download document () of 20

107209
Model code: BBC-CS1

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Cover, 3p, B=228mm, complete

List price EUR58.21

General Specifications

Product Name
Eaton xEffect SASY 60i cover
Catalog Number
107209
EAN
4015081069729
Product Length/Depth
90 mm
Product Height
204 mm
Product Width
228 mm
Product Weight
0.373 kg
Compliances
CE marking
UL508A
UL CSA09 (refer to approbation report)
IEC 60439-1
CSA-C22.2 No. 14
RoHS conform
Certifications
North America (UL listed, CSA certified)
UL (Category Control Number NMTR, NMTR7)
UL (File No. E300273)
CSA (Class No. 3211-37)
CSA (File No. 236217)
Model Code
BBC-CS1

Product specifications

Used with
Feeder circuits
System covers
60 mm system
Type
  • 60 mm system
  • System covers
Accessory/spare part type
Contact protection rail
Accessory
Spare part
Voltage rating (UL CSA 13)
Max. 600 V AC
Degree of protection
Feeder circuits
Functions
Accessory
System cover, complete
Current limiting circuit breaker, refer to approbation report
Suitable for
Three-pole

Export product specification