Download document () of 20

107285
Model code: XSPTA1004

Eaton xEnergy Main LV systems LV switchgear. Top plate, for arc protection, for WxD=1000x400mm, IP40, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107285
EAN
4015081070435
Product Length/Depth
900 mm
Product Height
30 mm
Product Width
300 mm
Product Weight
5.07 kg
Compliances
RoHS conform
Model Code
XSPTA1004

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.