Download document () of 20

108375
Model code: BPZ-SF-20

Eaton xEnergy Basic LV systems Low voltage switchgear. Kit for partitioned configuration H20

List price EUR269.05

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
108375
EAN
4015081080090
Product Length/Depth
65 mm
Product Height
2030 mm
Product Width
95 mm
Product Weight
9 kg
Compliances
RoHS conform
Model Code
BPZ-SF-20

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1000 mm
Application
Partitioned configuration in floor standing distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification