Download document () of 20

108385
Model code: BPZ-MT-800/400-3

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter trough HxW=400x800mm

List price €290.94

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
108385
EAN
4015081080199
Product Length/Depth
70 mm
Product Height
420 mm
Product Width
710 mm
Product Weight
4.53 kg
Compliances
RoHS conform
Model Code
BPZ-MT-800/400-3

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
400 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
800 mm
Suitable for height
400 mm
Suitable for width
800 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification