Download document () of 20

10SRC750

Eaton Bussmann series high speed traction fuse, 10 A, 750 V, gR (general purpose semiconductor protection), 45 Hertz-62 Hertz (Min-Max Frequency), gR (general purpose semiconductor protection)

List price €60.28

General Specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
10SRC750
EAN
5027590429085
UPC
051712830508
Product Length/Depth
117.85 mm
Product Height
45.75 mm
Product Width
5.58 mm
Product Weight
100.9 g
Compliances
Contact factory

Electrical data

Amperage Rating
10 A
Voltage rating
750 V
Voltage type
DC
Breaking capacity
0 kA

Export product specification