Photo is representative
Download
Eaton Crouse-Hinds series rigid/IMC conduit locknut, Steel, 1/2"
| Product Name |
Eaton Crouse-Hinds series rigid/IMC conduit locknut
|
| Catalog Number |
11
|
| UPC |
784564100115
|
| Product Length/Depth |
1.12 in
|
| Product Height |
0.7 in
|
| Product Width |
0.86 in
|
| Product Weight |
0.01 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Material |
Steel
|
| Conduit type |
Rigid/IMC
|
| Trade size |
1/2 in
|