Download document () of 20

110259
Model code: XMN140606C-UK

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM1, horizontal, 4p, HxW=150x600mm, grey, UK

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
110259
EAN
4015081097999
Product Length/Depth
620 mm
Product Height
25 mm
Product Width
160 mm
Product Weight
0.75 kg
Compliances
RoHS conform
Model Code
XMN140606C-UK

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Front plate

Export product specification