Download document () of 20

111121
Model code: BPZ-WB3S-1200/17/1

Eaton xEnergy Basic LV systems Low voltage switchgear. Wall trough for three-component system HxWxD=1760x1200x180mm

List price EUR413.51

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111121
EAN
4015081106820
Product Length/Depth
180 mm
Product Height
1733 mm
Product Width
1206 mm
Product Weight
10.56 kg
Compliances
RoHS conform
Model Code
BPZ-WB3S-1200/17/1

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
1760 mm
Suitable for enclosure building length/depth
180 mm
Suitable for enclosure building width
1200 mm
Suitable for height
1760 mm
Suitable for length/depth
180 mm
Suitable for width
1200 mm
Application
Three steps system
Material
Metal
Housing material
Sheet steel
Model
Other
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification