Download document () of 20

111126
Model code: BPZ-WB3S-400/12/2

Eaton xEnergy Basic LV systems Low voltage switchgear. Wall trough for three-component system HxWxD=1260x400x240mm

List price €183.53

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111126
EAN
4015081106875
Product Length/Depth
245 mm
Product Height
1230 mm
Product Width
100 mm
Product Weight
7.92 kg
Compliances
RoHS conform
Model Code
BPZ-WB3S-400/12/2

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
1260 mm
Suitable for enclosure building length/depth
240 mm
Suitable for enclosure building width
400 mm
Suitable for height
1260 mm
Suitable for length/depth
240 mm
Suitable for width
400 mm
Application
Three steps system
Material
Metal
Housing material
Sheet steel
Model
Other
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification