Download document () of 20

111176
Model code: BP-U-3S-1000/20-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door, locking rotary lever for 3-component system, W = 1000 mm, H = 2060 mm

List price €1,512.01

General Specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111176
EAN
4015081107377
Product Length/Depth
70 mm
Product Height
2065 mm
Product Width
1035 mm
Product Weight
22.82 kg
Compliances
RoHS conform
Model Code
BP-U-3S-1000/20-P

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Suitable for height
2060 mm
Suitable for width
1000 mm
Cover/door type
Rotary lever
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification