Download document () of 20

111212
Model code: BP-U-3S-1200/15-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door and 3-point turn-lock for 3-component system, W = 1200 mm, H = 1560 mm, white

List price EUR1,366.60

General Specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111212
EAN
4015081107735
Product Length/Depth
70 mm
Product Height
1565 mm
Product Width
1235 mm
Product Weight
20.58 kg
Compliances
RoHS conform
Model Code
BP-U-3S-1200/15-W

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
NEMA Other
Suitable for height
1560 mm
Suitable for width
1200 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Lock door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification