Download document () of 20

111290
Model code: BPZ-RP-600/7

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel back plate HxW = 760 x 600 mm

List price EUR46.11

General Specifications

Product Name
Eaton xEnergy Basic rear panel
Catalog Number
111290
EAN
4015081108510
Product Length/Depth
1 mm
Product Height
645 mm
Product Width
518 mm
Product Weight
2.52 kg
Compliances
RoHS conform
Model Code
BPZ-RP-600/7

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
0 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
1 mm
Suitable for enclosure building width
600 mm
Suitable for height
760 mm
Suitable for width
600 mm
Material
Sheet steel
Steel
Housing material
Sheet steel
Mounting method
Flush mounting
Suitable for
Rear panel use
Functions
Additional equipment

Export product specification