Download document () of 20

111308
Model code: BPZ-RP-1200/15

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel back plate HxW = 1560 x 1200 mm

List price €167.08

General Specifications

Product Name
Eaton xEnergy Basic rear panel
Catalog Number
111308
EAN
4015081108695
Product Length/Depth
1 mm
Product Height
1445 mm
Product Width
1118 mm
Product Weight
12.18 kg
Compliances
RoHS conform
Model Code
BPZ-RP-1200/15

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
0 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
1 mm
Suitable for enclosure building width
1200 mm
Suitable for height
1560 mm
Suitable for width
1200 mm
Material
Steel
Sheet steel
Housing material
Sheet steel
Mounting method
Flush mounting
Suitable for
Rear panel use
Functions
Additional equipment

Export product specification