Eaton xEnergy Basic LV systems Low voltage switchgear. Plastic back plate HxW = 2060 x 1000 mm
| Product Name | 
                                                Eaton xEnergy Basic rear panel
                                             | 
| Catalog Number | 
                                                111332
                                             | 
| EAN | 
                                                4015081108930
                                             | 
| Product Length/Depth | 
                                                1 mm
                                             | 
| Product Height | 
                                                1945 mm
                                             | 
| Product Width | 
                                                918 mm
                                             | 
| Product Weight | 
                                                2.42 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                BPZ-RPP-1000/20
                                             | 
| Type | 
                                                Additional equipment
                                             | 
| Surface finishing | 
                                                Other
                                             | 
| Color | 
                                                Gray
                                             | 
| Modular spacing | 
                                                0 mm
                                             | 
| Number of height units | 
                                                0
                                             | 
| RAL-number | 
                                                0
                                             | 
| Suitable for enclosure building length/depth | 
                                                1 mm
                                             | 
| Suitable for enclosure building width | 
                                                1000 mm
                                             | 
| Suitable for height | 
                                                2060 mm
                                             | 
| Suitable for width | 
                                                1000 mm
                                             | 
| Material | 
                                                Plastic
                                             | 
| Housing material | 
                                                Plastic
                                             | 
| Mounting method | 
                                                Flush mounting
                                             | 
| Suitable for | 
                                                Rear panel use
                                             | 
| Functions | 
                                                Additional equipment
                                             |