Download document () of 20

111341
Model code: BP-SP-7-PSN

Eaton xEnergy Basic LV systems Low voltage switchgear. Side wall for MSW H760mm

List price EUR129.43

General Specifications

Product Name
Eaton xEnergy Basic side panel
Catalog Number
111341
EAN
4015081109029
Product Length/Depth
240 mm
Product Height
780 mm
Product Width
50 mm
Product Weight
4 kg
Compliances
RoHS conform
Model Code
BP-SP-7-PSN

Product specifications

Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
Modular spacing
0 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
226.75 mm
Suitable for enclosure building width
38.5 mm
Suitable for height
760 mm
Application
Mounting side wall
Material
Steel
Sheet steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Side panel use
Functions
Additional equipment

Export product specification