Download document () of 20

112299
Model code: BPZ-MT-600/450-2-A

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter Trough assembled with meter plates HxW=450x600mm

List price EUR355.67

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
112299
EAN
4015081115891
Product Length/Depth
70 mm
Product Height
470 mm
Product Width
510 mm
Product Weight
3.65 kg
Compliances
RoHS conform
Model Code
BPZ-MT-600/450-2-A

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
RAL-number
7035
Suitable for enclosure building height
450 mm
Suitable for enclosure building width
600 mm
Suitable for height
450 mm
Suitable for width
600 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification