Download document () of 20

112319
Model code: XSDMC0608-1-96

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, Meter 96x96, HxW=600x800mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
112319
EAN
4015081118670
Product Length/Depth
650 mm
Product Height
50 mm
Product Width
810 mm
Product Weight
11 kg
Compliances
RoHS conform
Model Code
XSDMC0608-1-96

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification