Download document () of 20

112351
Model code: BPZ-SS-2/320-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Corner protection for base, HxD = 200 x 320 mm, (2pieces), white

List price EUR42.82

General Specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
112351
EAN
4015081119110
Product Length/Depth
320 mm
Product Height
205 mm
Product Width
65 mm
Product Weight
3.4 kg
Compliances
RoHS conform
Model Code
BPZ-SS-2/320-W

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP54
Load capacity - max
250 kg
RAL-number
9016
Suitable for enclosure building length/depth
320 mm
Suitable for enclosure building width
28 mm
Suitable for length/depth
320 mm
Application
Plinth
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Base side set
Mounting method
Floor standing distribution board
Functions
Additional equipment
Impact strength
Other

Export product specification