Download document () of 20

114823
Model code: BPZ-MPL500-400

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=500x400mm

List price EUR60.83

General Specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114823
EAN
4015081142231
Product Length/Depth
300 mm
Product Height
20 mm
Product Width
110 mm
Product Weight
3.2 kg
Compliances
RoHS conform
Model Code
BPZ-MPL500-400

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for width
400 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Universal
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification