Download document () of 20

114827
Model code: BPZ-MPL500-1000

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=500x1000mm

List price EUR140.21

General Specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114827
EAN
4015081142279
Product Length/Depth
1000 mm
Product Height
20 mm
Product Width
110 mm
Product Weight
9.4 kg
Compliances
RoHS conform
Model Code
BPZ-MPL500-1000

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for width
1000 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Universal
Housing material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Export product specification