Download document () of 20

115151
Model code: XVTL-IZM-10

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting plate for IZM13, W=1000mm

List price EUR206.12

General Specifications

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
115151
EAN
4015081145515
Product Length/Depth
930 mm
Product Height
115 mm
Product Width
370 mm
Product Weight
14.2 kg
Compliances
RoHS conform
Model Code
XVTL-IZM-10

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.