Download document () of 20

115240
Model code: XLST2J10D

Eaton xEnergy Light LV systems LV switchgear. Bottom/Top coverstrip 105mm long, 75mm blind + 30mm jagged foam gasket, IP20, for 1000mm Sectionwidth

List price EUR79.52

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
115240
EAN
4015081146406
Product Length/Depth
870 mm
Product Height
40 mm
Product Width
105 mm
Product Weight
1.2 kg
Compliances
RoHS conform
Model Code
XLST2J10D

Product specifications

Used with
Accessory
Control centres XVTL
Special features
Including screws\nWith foam\n∅ 50 - 80 mm cable bushings possible when using an XSPBA… in conjunction with XVTL-BP/JL
Type
Accessory\nControl centres XVTL
Accessory/spare part type
Bottom plate
Surface finishing
Foam
RAL 7035, light gray
Color
Gray
Unit type
Accessories
Cableway capacity - max
80 mm
RAL-number
7035
Suitable for enclosure building width
1000 mm
Suitable for length/depth
105 mm
Suitable for width
870 mm
Material
Metal
Housing material
Sheet steel 1.5 mm
Model
Floor plate
Functions
For downward separation and for cable entries

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.