Download document () of 20

116280
Model code: BPZ-KR62/300-W

Eaton xEnergy Basic base element, Cable interconnect frame, HxWxD=200 x 600 x 300 mm, white

List price €299.34

General Specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
116280
EAN
4015081160198
Product Length/Depth
291.5 mm
Product Height
205 mm
Product Width
605 mm
Product Weight
7.57 kg
Compliances
RoHS conform
Model Code
BPZ-KR62/300-W

Product specifications

Used with
Accessory
Accessory consideration
Service distribution board IVS
Floor-standing enclosure
Special features
  • For total weight >; 300 kg
  • Cladding removable on all sides
  • Can be fitted to top or bottom of the enclosure
  • Supplied assembled
  • Including fixing sundries
  • Cable clamp rail not included as standard
Type
Additional equipment for floor-standing service distribution board IVS
Accessory/spare part type
Cable marshalling box
Surface finishing
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
Unit type
Modular system
Load capacity - max
350 kg
RAL-number
9016
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
600 mm
Suitable for length/depth
300 mm
Suitable for width
600 mm
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Base complete
Mounting method
Floor standing distribution board
Suitable for
Cable patch
Functions
Additional equipment
Impact strength
Other

Export product specification