Download document () of 20

116459
Model code: XAGD06

Eaton xEnergy Main LV systems LV switchgear. Door stiffening, H=600mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
116459
EAN
4015081161966
Product Length/Depth
17 mm
Product Height
632 mm
Product Width
22 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
XAGD06

Product specifications

Color
Gray
Material
Metal
Model
Other
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.