Download document () of 20

116570
Model code: BP-U-3S-400/4-EW

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-step flush-mounting door frame, sheet steel door, rotary door handle, fireproof, W400mm H460mm

List price EUR428.29

General Specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
116570
EAN
4015081161058
Product Length/Depth
70 mm
Product Height
460 mm
Product Width
434 mm
Product Weight
3.62 kg
Compliances
RoHS conform
Model Code
BP-U-3S-400/4-EW

Product specifications

Special features
With door
Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Suitable for width
400 mm
Application
Indoor (installation site)
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Fire resistance grade
Fire-resistant (E60/EW60)
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.