Download document () of 20

116919
Model code: BPZ-CP-600

Eaton xEnergy Basic LV systems Low voltage switchgear. C section rail 600

List price EUR10.45

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
116919
EAN
4015081166572
Product Length/Depth
8.5 mm
Product Height
22 mm
Product Width
500 mm
Product Weight
0.15 kg
Compliances
RoHS conform
Model Code
BPZ-CP-600

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
Galvanized
Suitable for width
600 mm
Material
Sheet steel
Mounting position
Horizontal
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification